This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem ELB-35-600 Elbow Arresters 600A 35 kV provide overvoltage protection in a fully shielded and submersible device. They have a 600A interface that is compatible with any 600A bushings that meet IEEE standard 386. Installation is achieved by bolting the elbow surge arresters directly to the bushings. The surge arresters are installed by following the same procedure as standard 35 kV 600A elbows, and help eliminate the need for bushing extenders and 200A load break interface surge arresters. The design incorporates an epoxy fiber module that integrates all MOV components in a single unit.

Key Features

  • The 600A interface bolts directly to a bushing, saving space and eliminating the need for adaptors
  • All MOV elements and end fittings are integrated into a single piece with no glued interfaces
  • The design is void and gap-free ensuring peak performance under the harshest conditions
  • Tested in accordance with the dead front surge arrester failure mode test for having safe and predictable failure characteristics
  • Large diameter MOV elements provide high energy handling capability
FAQ

Frequently Asked Questions

Question: Does TE offer installation training for the Raychem Elbow Arresters 600A 35 kV ?    

Answer: Yes, our Raychem Elbow Arresters 600A 35 kV, like all our separable connectors, are part of our hands-on installation training offer. Get more details on TE.com/trainingcenter.

 

Question: With what type of conductor can I use with the Elbow Arresters?

Answer: Our Elbow Arresters can be used to terminate compact, stranded, solid conductors in copper or aluminum.

 

Question: What type of materials are the Elbow Arresters manufactured from?

Answer: Our Elbow Arresters are made of the peroxide cured, EPDM rubber ensuring low tension set and high dielectric strength.

 

Question: What is the voltage range of the Elbow Arresters?

Answer: Our Elbow Arresters covers voltages from 15 to 35 kV.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Bushing Type  600A

  • Cable Shield Style  None

  • Screened  Screened

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Insulation Material  Polymeric

Operation/Application

  • Dead Break Connection Product Type  Arrester

Industry Standards

  • Compatible With Approved Standards Products  IEEE 386

Product Availability

  • Product Availability  Americas

Other

  • Installation Instruction  English

Related Materials

Datasheets & Catalog Pages