This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Clean Body | Integrated in Housing | On the Terminal

  • Sealable  No | Yes

Body Features

  • Terminal Seal Type  Single Wire Seal (SWS) | Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  1.8mm | 4.8mm | 6.35mm | 6.3mm

  • Typical Current Rating (A) 5 | 6 | 7 | 10 | 20 | 25

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Gold | Tin

  • Terminal Type  Receptacle | Tab

  • Mating Tab Width (mm) 1.8 | 4.8 | 6.3 | 6.35

  • Mating Tab Width (in) .07 | .071 | .189 | .248 | .25

  • Interface Plating  Gold (Au) | Tin (Sn)

  • Mating Tab Thickness (mm) .64 | .8 | .81

  • Mating Tab Thickness (in) .025 | .031

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire | Wire & Cable

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.2 – 1.6 | 1.4 – 2.4 | 1.4 – 1.9 | 1.6 – 2.4 | 1.6 – 1.8 | 1.65 – 2.7 | 2 – 2.6 | 2 – 2.7 | 2.6 – 3.4 | 2.9 – 3.8 | 4.1 – 5.5

  • Compatible Insulation Diameter Range (in) .047 – .063 | .055 – .094 | .055 – .075 | .063 – .094 | .063 – .07 | .065 – .106 | .078 – .102 | .078 – .106 | .102 – .134 | .114 – .149 | .161 – .216

  • Wire Size (AWG) 14 – 12 | 16 – 12 | 18 – 14 | 20 – 16 | 20 – 15 | 20 – 18 | 22 – 20 | 24 – 20

  • Wire Size (mm²) .2 – .5 | .35 – .5 | .5 – 1.25 | .5 – .75 | .5 – 1.5 | .5 – 1.29 | .75 – 2 | 1.25 – 3.37 | 2 – 3

  • Wire Size Search (mm²) .2 | .25 | .3 | .35 | .4 | .5 | .51 | .6 | .65 | .75 | .82 | 1 | 1.03 | 1.25 | 1.29 | 1.3 | 1.5 | 2 | 2.5 | 3

  • Wire Size Search (AWG) 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24

  • Tab Length (mm) 16.5 | 19.5 | 19.7 | 20.4 | 21.4 | 24.4 | 24.6 | 24.7 | 28.4

  • Tab Length (in) .64 | .65 | .76 | .77 | .8 | .842 | .96 | .972 | 1.12

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 85 | 105 | 125

  • Operating Temperature (Max) (°F) 185 | 221 | 257

  • Operating Temperature Range (°C) -40 – 85 | -30 – 125 | -30 – 105

  • Operating Temperature Range (°F) -40 – 185 | -22 – 221 | -22 – 257

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Bag | Reel

  • Packaging Quantity  1000 | 2000 | 2500 | 3000 | 4000 | 6000

Other

  • Terminal Transmits  0 – 24 A (Low Power) | 25 – 40 A (Power) | 41 – 100 A (High Power)

Related Materials

Datasheets & Catalog Pages