This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Switch Connection Type  Quick Connect Terminal | Screw Terminal

  • Sealed Device  Yes

  • Actuator Type  Toggle

  • Toggle Style  Baton

  • Switch Type  Power Toggle Switch | Toggle Switch

Configuration Features

  • Configuration (Pole-Throw)  Double Pole - Double Throw | Single Pole - Double Throw

  • Operating Function  (On) Off (On) | On None (On) | On None Off | On None On | On Off (On) | On Off On

  • Number of Positions  2 | 3

Electrical Characteristics

  • Insulation Resistance (Min) (MΩ) 1000

  • Contact Resistance (mΩ) 20

  • Dielectric Withstanding Voltage (Max) (VAC) 1500

  • Contact Current Rating (A) 12

  • Operating Voltage (VAC) 250

Body Features

  • Actuator Orientation  Top

  • Actuator Profile  Extended

  • Product Orientation  Vertical

  • Bushing Style  Threaded

  • Bushing Thread Size  15/32-32

Contact Features

  • Contact Base Material  Copper

  • Switch Contact Plating Material  Silver

Mechanical Attachment

  • Product Mount Type  Panel Mount

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • IP Rating  IP67

Related Materials

Datasheets & Catalog Pages