This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The TSD305 sensor is a fully-calibrated contactless temperature sensor. The sensor can operate from 1.68V to 3.6V. The sensor module includes a low power 16-bits ΔΣ ADC with internal factory-calibrated coefficients.

Benefits

  • Contactless temperature measurement from 0°C to 100°C
  • -10°C to 85°C operating temperature range
  • Low current/power consumption
  • Operates from 1.68V to 3.6V
  • Resolution is 0.1°C
  • Conversion time: 44.8ms typical
  • 20-pin Xplained Pro compatible connector
  • I2C interface/Communication
  • Xplained Pro Hardware identification Chip
  • Atmel Studio 7 Project available for download
  • µC C code available for download
  • 16-bits resolution for temperature
  • Fully calibrated
  • Up to ±1°C accuracy 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Xplained Pro

  • Sensor Type  Temperature

Related Materials

Datasheets & Catalog Pages