The Xplained Pro MS5837 provides the necessary hardware to
interface the MS5837 digital barometric pressure and temperature sensor to any system that utilizes our Xplained Pro compatible expansion ports configurable for I2C communication.
Sensor Development & Evaluation Product Type :Xplained Pro
Sensor Type :Pressure
Available from
Overview
The xplained pro MS5837 is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V, measuring 0 to 2 bar. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24 bits ΔΣ ADC with internal factory-calibrated coefficients.
Benefits
0 to 30bar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates from 1.5V to 3.6V
Altitude resolution at sea level is 20 cm of air
Fast conversion time – 0.5ms typical
• 20-pin Xplained Pro compatible connector
I 2C interface/Communication
Xplained Pro Hardware identification Chip
Atmel Studio 7 Project available for download
• µC C code available for download
24 bits resolution for pressure
24 bits resolution for temperature
Fully calibrated
Fast response time
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Sensor Development & Evaluation Product Type Xplained Pro