The MS5611 barometric pressure sensor development board provides the necessary hardware to interface the MS5611 digital altimeter and temperature sensor to any system that utilizes Grove compatible expansion ports configurable for I²C communication.
The MS5611 sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor model works in 5V voltage external. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24-bits ΔΣ ADC with internal factory-calibrated coefficients.
Performance
10mbar to 1200mbar pressure range
-40°C to 85°C temperature range
Very low power consumption
Operates using 5V
Altitude resolution at sea level is 10 cm of air
Fast conversion time – 0.5 ms typical
Specifications
I²C communication
Fully calibrated
Fast response time
4-pin Grove compatible connector
Parameters stored on chip
Features
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.