This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The MS8607 sensor is a self-contained pressure, humidity and temperature sensor that is fully calibrated during manufacture. The sensor model works in 5V voltage external. The MS8607 is ideal for weather station applications embedded into compact devices and any applications in which pressure, humidity, and temperature monitoring is required.

Detailed Description

I²C Interface: The MS8607 Grove compliant module can interface to the host in I²C model with 5V supply, it has a Grove compatible four pins port connector configured for I²C.

 

External Control Signals 5V supply: The IC operates as an I²C slave using the standard 2-wire I²C connection scheme. As IC is power rated at 3.6V, the board integrates necessary fixture such as a regulator and electrical level shift so that the SCL and SDA signals could be driven directly from an external 5V I²C lines and power supply.
 

Performance

  • Pressure range: 300 to 1200 mbar
  • 0% to 100% relative humidity range
  • -40°C to 125°C temperature range
  • Operates 5V
  • Absolute Pressure accuracy ±2mBar (25°C)
  • Absolute Humidity accuracy ±3%RH (25°C, 20-80%RH)
  • Absolute Temperature accuracy ±1°C (-20…+85°C)

Specifications

  • Operating pressure range: 300 to 1200 mbar
  • Measures relative humidity from 0% to 100%
  • Measures temperature from -40°C to 125°C
  • Extended pressure range 10 to 2000 mbar
  • Fast response time
  • I²C communication
  • Very low power consumption

Benefits

  • 4-pin Grove compatible connector
  • I²C interface
  • Selectable resolution for pressure
  • Selectable resolution for humidity and temperature
  • Parameters stored on chip
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Grove System

  • Sensor Type  Humidity | Pressure | Temperature

Related Materials

Datasheets & Catalog Pages