This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The TSYS01 sensor is a self-contained temperature sensor that is fully calibrated during manufacture.  The sensor model works in 5V voltage external. The TSYS01 has a low power stand-by mode for power-sensitive applications.

Detailed Description

I²C Interface: The TSYS01 Grove compliant module can interface to the host in I²C model with 5V supply, it has a Grove compatible four pins port connector configured for I²C.

External Control Signals 5V supply: The IC operates as an I²C slave using the standard 2-wire I²C connection scheme. As IC is power rated at 3.6V, the board integrates necessary fixture such as a regulator and electrical level shift so that the SCL and SDA signals could be driven directly from an external 5V I²C lines and power supply.

Performance

  • -5°C to 50°C accuracy: 0.1°C
  • -40°C to 125°C accuracy: 0.5°C
  • Very low power consumption
  • Operates 5V
  • Time constant –4 seconds typical in air
  • Fast conversion time – 8.22ms typical

Specifications

  • Measures temperature from -40°C to 125°C
  • I²C communication
  • Fully calibrated
  • Fast response time
  • Very low power consumption

Benefits

  • 4-pin Grove compatible connector
  • I²C interface
  • 24/16 bit resolution for temperature
  • Parameters stored on chip
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Development & Evaluation Product Type  Grove System

  • Sensor Type  Temperature

Related Materials

Datasheets & Catalog Pages