This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Data Connectivity Headers

Connectivity is core to seamless power, signal and data for vehicles. TE solutions help to meet the evolving challenges and requirements of the auto industry, including data connectivity through a wide range of technologies based on coax, shielded, optical and wireless mediums.

 

Our solutions also provide reliable performance in harsh environments, such as extreme temperature variations and vibrations in rugged terrain.

Circuits Sealed Orientation Tab Width Hybrid Termination Method
1-6 No 90° | 180° 0.51, 0.68mm No Solder | Laser Welding
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded | Unshrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  Yes

  • Connector Shape  Rectangular

  • Sealable  No

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Sections  1

  • Number of Signal Positions  24 | 40

  • PCB Mount Orientation  Vertical

  • Number of Positions  40 | 42

  • Number of Rows  6

Electrical Characteristics

  • Operating Voltage (VDC) 12

  • Nominal Voltage Architecture (V) 12

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Type  Tab

  • Mating Tab Width (mm) .63 | 2.8

  • Mating Tab Width (in) .025 | .11

  • Mating Tab Thickness (mm) .6 | .63

  • Mating Tab Thickness (in) .024 | .025

  • Contact Current Rating (Max) (A) 7.5 | 26

  • Contact Mating Area Plating Material  Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Boardlock

  • PCB Mount Alignment  With

  • Mating Alignment  With

  • PCB Mount Retention  With

  • Panel Mount Feature  Without

  • Mounting Holes  Without

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 2.54 | 5.08

  • Centerline (Pitch) (in) .1 | .2

Dimensions

  • PCB Thickness (Recommended) (mm) .8 | 1

  • PCB Thickness (Recommended) (in) .031 | .04

  • Connector Length (mm) 49 | 49.8

  • Connector Length (in) 1.92 | 1.961

  • Connector Width (mm) 34.5 | 46.1

  • Connector Width (in) 1.358 | 1.815

  • Profile Height from PCB  28.3 mm [ 1.114 in ]

Usage Conditions

  • Operating Temperature (Max)  130 °C [ 266 °F ]

  • Operating Temperature Range  -40 – 130 °C [ -40 – 266 °F ]

Operation/Application

  • Solder Process  Reflow Solder Capable

  • Shielded  No

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  No

Packaging Features

  • Packaging Method  Box | Tray

  • Packaging Quantity  120

Related Materials

Datasheets & Catalog Pages