This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Jack | Plug

  • Connector System  Wire-to-Wire

  • Sealable  No | Yes

  • Connector & Contact Terminates To  Wire & Cable

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Type  Receptacle

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Housing Material  Thermoplastic Polyamide

Dimensions

  • Connector Length (mm) 30 | 34 | 35

  • Connector Length (in) 1.18 | 1.33 | 1.37

  • Connector Width (mm) 28.7 | 46.8 | 62

  • Connector Width (in) 1.12 | 1.84 | 2.44

  • Connector Height (mm) 32 | 33 | 40

  • Connector Height (in) 1.25 | 1.29 | 1.57

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box | Tray

  • Packaging Quantity  50 | 60 | 200

Related Materials
No documentation available.