This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Connector System  Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  4

  • Number of Rows  2

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Type  Socket

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Centerline (Pitch)  10.16 mm [ .4 in ]

  • Housing Material  Polyester GF

Dimensions

  • Connector Length  50 mm [ 1.96 in ]

  • Connector Width  45 mm [ 1.77 in ]

  • Connector Height  36 mm [ 1.41 in ]

  • Row-to-Row Spacing  16 mm [ .629 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  48

  • Packaging Method  Tray

Related Materials
No documentation available.