| Product | TE Part # | Documents | Number of Positions | Number of Rows | PCB Mount Orientation | Contact Mating Area Plating Material | Sealable | Contact Current Rating (Max) | Circuit Application | Packaging Method |
|---|
| 1-179959-2 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | Box, Tube |
| 1-179959-3 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-179959-2 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-179959-3 | Product Drawing 3D PDF | 6 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-179960-2 | Product Drawing 3D PDF | 6 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 1-179960-3 | Product Drawing 3D PDF | 6 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 2-179960-2 | Product Drawing 3D PDF | 6 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 2-179960-3 | Product Drawing 3D PDF | 6 | 1 | Vertical | Gold Flash over Palladium Nickel | - | - | 30 A | Power | Tube |
| 6-179960-2 | Product Drawing 3D PDF | 6 | 1 | Vertical | Gold Flash over Palladium Nickel | - | - | 35 A | Power | Tube |
| 7-179960-2 | Product Drawing 3D PDF | 6 | 1 | Vertical | Gold Flash over Palladium Nickel | - | - | 30 A | Power | Tube |
| 1-353079-2 | Product Drawing 3D PDF | 2 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 1-353079-3 | Product Drawing 3D PDF | 2 | 1 | Horizontal | Gold (Au) | No | 30 A | - | - | Box, Tube |
| 2-353079-2 | Product Drawing 3D PDF | 2 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-353079-3 | Product Drawing 3D PDF | 2 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-353080-2 | Product Drawing 3D PDF | 2 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 1-353080-3 | Product Drawing 3D PDF | 2 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-353080-2 | Product Drawing 3D PDF | 2 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-353080-3 | Product Drawing 3D PDF | 2 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 6-353080-2 | Product Drawing 3D PDF | 2 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power & Signal | Box, Tube |
| 1-353081-2 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 1-353081-3 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-353081-2 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-353081-3 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 8-353081-2 | Product Drawing 3D PDF | 3 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-353082-2 | Product Drawing 3D PDF | 3 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 1-353082-3 | Product Drawing 3D PDF | 3 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 2-353082-2 | Product Drawing 3D PDF | 3 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 2-353082-3 | Product Drawing 3D PDF | 3 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 8-353082-2 | Product Drawing 3D PDF | 3 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Tube |
| 1-917541-2 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Gold (Au) | No | 30 A | Power | Box, Tube |
| 1-917541-3 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 2-917541-2 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 8-917541-2 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 9-917541-2 | Product Drawing 3D PDF | 4 | 1 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-917542-2 | Product Drawing 3D PDF | 4 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 1-917542-3 | Product Drawing 3D PDF | 4 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 2-917542-2 | Product Drawing 3D PDF | 4 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 2-917542-3 | Product Drawing 3D PDF | 4 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 8-917542-2 | Product Drawing 3D PDF | 4 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 9-917542-2 | Product Drawing 3D PDF | 4 | 1 | Vertical | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-1123309-2 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 45 A | Power | Box, Tube |
| 1-1123309-3 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-1123309-4 | 3D PDF | 4 | 2 | Horizontal | Silver (Ag) | No | 43 A | Power & Signal | Tube |
| 2-1123309-2 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 45 A | - | - | Box, Tube |
| 3-1123309-2 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 45 A | Power | Box, Tube |
| 1123829-1 | Product Drawing 3D PDF | 8 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 45 A | Power | Box, Tube |
| 3-1123829-1 | Product Drawing 3D PDF | 8 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | - | - | Box, Tube |
| 1-1318983-2 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |
| 1-1318983-6 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Silver (Ag) | No | 45 A | Power | Box, Tube |
| 2-1318983-2 | Product Drawing 3D PDF | 4 | 2 | Horizontal | Gold Flash over Palladium Nickel | No | 30 A | Power | Box, Tube |