This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals | Receptacle

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals | Receptacle

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6

  • Number of Rows  1 | 2

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 630

  • Operating Voltage (VAC) 630

Body Features

  • Primary Product Color  Black | Blue | Natural | Yellow

  • Connector & Keying Code  Y

  • Primary Product Color  Black | Blue | Natural | Yellow

Contact Features

  • Contact Layout  Matrix

  • Contact Base Material  Copper Alloy

  • Contact Type  Receptacle | Socket | Tab

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention  With

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 3.81 | 5.08 | 10.16

  • Centerline (Pitch) (in) .149 | .2 | .399 | .4

  • Housing Material  Polyester GF | Thermoplastic GF

Dimensions

  • Connector Length (mm) 33.36 | 33.44 | 35.76 | 43.52 | 45.92 | 47 | 53.68 | 57 | 73.02

  • Connector Length (in) 1.31 | 1.32 | 1.4 | 1.71 | 1.713 | 1.8 | 1.85 | 2.11 | 2.24 | 2.87

  • Connector Width (mm) 19.96 | 29 | 47

  • Connector Width (in) .785 | 1.1 | 1.14 | 1.85

  • Connector Height (mm) 9.8 | 16.54 | 19.86 | 19.96 | 26.7 | 29

  • Connector Height (in) .38 | .65 | .78 | 1.05 | 1.141

  • Row-to-Row Spacing (mm) 10.16

  • Row-to-Row Spacing (in) .399 | .4

  • Row-to-Row Spacing (mm) 10.16

  • Row-to-Row Spacing (in) .399 | .4

Usage Conditions

  • Operating Temperature Range (°C) -67 – 221 | -55 – 105

  • Operating Temperature Range (°F) -67 – 221

Operation/Application

  • Halogen Free  Yes

  • Circuit Application  Power | Power & Signal

Industry Standards

  • Compatible With Approved Standards Products  UL E28476

  • Compatible With Agency/Standards Products  CSA | UL

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  Standard Part - Not Glow Wire

Packaging Features

  • Packaging Quantity  48 | 70 | 75 | 90 | 100 | 192 | 360 | 400 | 560 | 600 | 800 | 1000 | 1360

  • Packaging Method  Bag | Box

Related Materials
No documentation available.