| Product | TE Part # | Documents | Contact Type | Contact Mating Area Plating Material | Operating Voltage | Operating Voltage | Contact Retention Within Housing | Compatible With Wire & Cable Type | Wire Size | Wire Size | Termination Method to Wire & Cable | Contact Base Material | Sealable | Contact Current Rating (Max) | Operating Temperature Range |
|---|
| 84695-1 | Product Drawing 3D PDF | Tab | Gold (Au) | 250 VAC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -30 – 105 °C |
| 84696-1 | Product Drawing 3D PDF | Tab | Gold (Au) | - | - | - | - | - | - | - | - | 16 – 14 AWG | 1.23 – 2.27 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 179955-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 179955-3 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 179955-6 | 3D PDF | Receptacle | Silver (Ag) | 630 VAC | 630 VDC | - | - | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 45 A | -55 – 105 °C |
| 179956-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 179956-3 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 179956-6 | 3D PDF | Receptacle | Silver (Ag) | 630 VAC | 630 VDC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 45 A | -55 – 105 °C |
| 316040-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 316040-3 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 316040-6 | Product Drawing 3D PDF | Receptacle | Silver (Ag) | 630 VAC | 630 VDC | - | - | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 45 A | -55 – 105 °C |
| 316041-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 316041-3 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 316041-6 | Product Drawing 3D PDF | Receptacle | Silver (Ag) | 630 VAC | 630 VDC | - | - | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 45 A | -55 – 105 °C |
| 917802-2 | 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917802-3 | 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917803-2 | 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917803-3 | 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917804-2 | 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917804-3 | 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 16 – 14 AWG | 1.23 – 2.27 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917804-6 | 3D PDF | Tab | Silver (Ag) | - | - | - | - | - | - | - | - | 16 – 14 AWG | 1.23 – 2.27 mm² | - | - | - | - | - | - | 45 A | -55 – 105 °C |
| 917805-2 | Product Drawing 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917805-3 | Product Drawing 3D PDF | Tab | Gold Flash over Palladium Nickel | 630 VAC | 630 VDC | With | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 30 A | -55 – 105 °C |
| 917805-6 | Product Drawing 3D PDF | Tab | Silver (Ag) | 630 VAC | 630 VDC | With | Discrete Wire | 12 – 10 AWG | 3.08 – 5.5 mm² | Crimp | Copper Alloy | No | 45 A | -55 – 105 °C |
| 1318696-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 1318696-6 | 3D PDF | Receptacle | Silver (Ag) | 630 VAC | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | Crimp | Copper Alloy | - | - | 45 A | -55 – 105 °C |
| 1318697-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | Crimp | Copper Alloy | - | - | 30 A | -55 – 105 °C |
| 1318697-6 | 3D PDF | Receptacle | Silver (Ag) | 630 VAC | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | Crimp | Copper Alloy | - | - | 45 A | -55 – 105 °C |
| 1318985-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | 630 VAC | - | - | - | - | - | - | 20 – 16 AWG | .5 – 1.42 mm² | Crimp | Copper Alloy | - | - | 30 A | -55 – 105 °C |
| 1318985-3 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | - | - | - | - | - | - | - | - | 20 – 16 AWG | .5 – 1.42 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 1318985-6 | 3D PDF | Receptacle | Silver (Ag) | 630 VAC | - | - | - | - | - | - | 20 – 16 AWG | .5 – 1.42 mm² | Crimp | Copper Alloy | - | - | 45 A | -55 – 105 °C |
| 1318986-2 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | - | - | - | - | - | - | - | - | 20 – 16 AWG | .5 – 1.42 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 1318986-3 | 3D PDF | Receptacle | Gold Flash over Palladium Nickel | - | - | - | - | - | - | - | - | 20 – 16 AWG | .5 – 1.42 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 1318986-6 | 3D PDF | Receptacle | Silver (Ag) | 630 VAC | - | - | - | - | - | - | 20 – 16 AWG | .5 – 1.42 mm² | Crimp | Copper Alloy | - | - | 45 A | -55 – 105 °C |
| 1747443-6 | Product Drawing 3D PDF | Tab | Silver (Ag) | 630 VAC | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | Crimp | Copper Alloy | - | - | 45 A | -55 – 105 °C |
| 1981690-2 | Product Drawing 3D PDF | Tab | Gold Flash over Palladium Nickel | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 1981691-2 | 3D PDF | Tab | Gold Flash over Palladium Nickel | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 2013593-1 | Product Drawing 3D PDF | Tab | Gold (Au) | - | - | - | - | - | - | - | - | 12 – 10 AWG | 3.08 – 5.5 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 2013594-1 | Product Drawing 3D PDF | Tab | Gold (Au) | - | - | - | - | - | - | - | - | 16 – 14 AWG | 1.23 – 2.27 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 2174021-1 | Product Drawing 3D PDF | Tab | Silver (Ag) | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 2174022-1 | Product Drawing 3D PDF | Tab | Silver (Ag) | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 2316819-1 | Product Drawing 3D PDF | Tab | Gold (Au) | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |
| 2316820-1 | Product Drawing 3D PDF | Tab | Gold (Au) | - | - | - | - | - | - | - | - | 8 AWG | 7.95 – 8.92 mm² | - | - | - | - | - | - | 30 A | -55 – 105 °C |