This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Housing for Male Terminals | Receptacle

  • Connector & Housing Type  Housing for Male Terminals | Receptacle

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 8

  • Number of Rows  1 | 2

  • Number of Rows  1 | 2

Body Features

  • Primary Product Color  Black

  • Primary Product Color  Black

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Type  Receptacle

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Mating Retention  With

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Centerline (Pitch)  6.35 mm [ .25 in ]

  • Housing Material  Polyester GF

Dimensions

  • Connector Length (mm) 33.7 | 40.05

  • Connector Length (in) 1.32 | 1.57

  • Connector Width  23 mm [ .9 in ]

  • Connector Height  8.5 mm [ .33 in ]

  • Row-to-Row Spacing  8.8 mm [ .346 in ]

  • Row-to-Row Spacing  8.8 mm [ .346 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  200 | 250

  • Packaging Method  Bag

Related Materials
No documentation available.