Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
3 | 4 | 6 | 7 | 8 | 11
-
Number of Rows
1 | 2
Electrical Characteristics
-
Operating Voltage (VAC)
600
-
Operating Voltage (VDC)
600
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Layout
Inline | Matrix
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Tab
-
Contact Current Rating (Max) (A)
11.8 | 12.75 | 14.5
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Termination Post & Tail Diameter
3.8 mm [ .14 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Alignment
Without
-
PCB Mount Retention
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Centerline (Pitch)
7.5 mm [ .295 in ]
-
Housing Material
Thermoplastic Polyester
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
30 | 40 | 49 | 50 | 70
-
Packaging Method
Tray