This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • PCB Mount Orientation  Horizontal

  • Number of Positions  12 | 20

  • Number of Rows  4

Body Features

  • Primary Product Color  Black

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold (Au) | Tin (Sn)

  • Contact Mating Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material Thickness (µm) .381 | .76 | 2

  • Contact Mating Area Plating Material Thickness (µin) 15 | 30 | 80

  • Contact Type  Pin | Tab

  • Contact Current Rating (Max) (A) 8 | 15

Termination Features

  • Termination Post & Tail Length  3.8 mm [ .15 in ]

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Retention Leg

  • Mating Alignment Type  Polarization

  • PCB Mount Alignment  Without

  • Mating Retention  With

  • PCB Mount Retention  With

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Centerline (Pitch)  3.81 mm [ .15 in ]

  • Housing Material  Polyester GF

Dimensions

  • Row-to-Row Spacing  5.08 mm [ .2 in ]

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box | Tube

Related Materials
No documentation available.