Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2
-
Number of Loaded Positions
4
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Horizontal | Vertical
-
Number of Positions
4 | 8 | 12 | 20
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VAC)
250 | 600 | 800
-
Operating Voltage (VDC)
600 | 800
Body Features
-
PCB Retention Feature Plating Material
Tin over Nickel
-
Connector & Keying Code
X
-
PCB Retention Feature Material
Brass
-
Primary Product Color
Black
Contact Features
-
Contact Mating Area Length (mm)
6.25 | 11
-
Contact Mating Area Length (in)
.246 | .433
-
PCB Contact Termination Area Plating Material Thickness
2 µm [ 78.74 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Tab Thickness (mm)
.5 | .64
-
Mating Tab Thickness (in)
.02 | .025
-
Contact Base Material
Copper Alloy
-
Contact Underplating Material
Nickel
-
Contact Layout
Matrix
-
Mating Tab Width
1.9 mm [ .075 in ]
-
Contact Shape & Form
Rectangular
-
Contact Underplating Material Thickness
1.3 µm [ 51.18 µin ]
-
Contact Mating Area Plating Material
Gold (Au) | Tin (Sn)
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material Thickness (µm)
.381 | .76 | 2
-
Contact Mating Area Plating Material Thickness (µin)
15 | 30 | 78.74 | 80
-
Contact Type
Pin | Tab
-
Contact Current Rating (Max) (A)
15
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Rectangular Termination Post & Tail Width
1.9 mm [ .075 in ]
-
Rectangular Termination Post & Tail Thickness
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
3.4 | 3.8
-
Termination Post & Tail Length (in)
.134 | .15
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg
-
Mating Alignment Type
Keyed | Polarization
-
PCB Mount Alignment
Without
-
Mating Retention
With
-
PCB Mount Retention
With | Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Mating Entry Location
Top
-
Centerline (Pitch)
5.08 mm [ .2 in ]
-
Housing Material
PBT GF15 | Polyester GF | Thermoplastic Polyester GF
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length
12.16 mm [ .478 in ]
-
Connector Height
19.57 mm [ .77 in ]
-
Row-to-Row Spacing
5.08 mm [ .2 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal | Signal
Industry Standards
-
Compatible With Agency/Standards Products
CSA | UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
38
-
Packaging Method
Box | Carton | Tube