This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded | Header & Ejector Assembly

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly | Housing | Housing Assembly

Configuration Features

  • Number of Columns  4 | 5 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 20

  • Number of Loaded Positions  4 | 8 | 10 | 18 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 40

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Horizontal | Right Angle | Vertical

  • Number of Positions  4 | 8 | 10 | 12 | 16 | 18 | 20 | 22 | 24 | 26 | 28 | 30 | 32 | 34 | 40

  • Number of Rows  1 | 2

  • Number of Power Positions  4 | 8 | 10

Electrical Characteristics

  • Operating Voltage (VAC) 125

  • Operating Voltage (VDC) 125

Body Features

  • PCB Retention Feature Plating Material  Pre-Tin | Tin

  • Connector & Keying Code  X | Y

  • PCB Retention Feature Material  Copper Alloy

  • Primary Product Color  Black

Contact Features

  • Contact Mating Area Length (mm) 2.5 | 3.6

  • Contact Mating Area Length (in) .098 | .142

  • PCB Contact Termination Area Plating Material Thickness (µm) 1 | 2

  • PCB Contact Termination Area Plating Material Thickness (µin) 39.37 | 78.74

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Mating Tab Thickness  .5 mm [ .02 in ]

  • Contact Base Material  Copper Alloy

  • PCB Contact Termination Area Plating Material  Pre-Tin | Tin

  • Contact Underplating Material  Nickel

  • Contact Layout  Inline | Matrix

  • Mating Tab Width  .7 mm [ .028 in ]

  • Contact Shape & Form  Rectangular

  • Contact Underplating Material Thickness (µm) 1.27 | 1.3

  • Contact Underplating Material Thickness (µin) 50 | 51.18

  • PCB Contact Termination Area Plating Material  Pre-Tin | Tin

  • Contact Mating Area Plating Material  Gold (Au) | Pre-Tin | Tin (Sn)

  • Contact Mating Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material Thickness (µm) .381 | .76 | 1 | 2

  • Contact Mating Area Plating Material Thickness (µin) 15 | 30 | 39.37 | 80

  • Contact Type  Pin | Tab

  • Contact Current Rating (Max) (A) 2 | 3 | 3.5

Termination Features

  • Square Termination Post & Tail Dimension  .5 mm [ .02 in ]

  • Rectangular Termination Post & Tail Width  .5 mm [ .02 in ]

  • Rectangular Termination Post & Tail Thickness  .46 mm [ .018 in ]

  • Termination Post & Tail Length (mm) 3.05 | 3.1

  • Termination Post & Tail Length (in) .12 | .122

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Retention Leg | Solder Peg

  • Panel Mount Feature  Without

  • PCB Mount Alignment Type  Locating Posts | Pegs

  • Mating Alignment Type  Keyed | Polarization

  • Mating Retention Type  Locking Lance | Locking Window

  • PCB Mount Alignment  With | Without

  • Mating Retention  With | Without

  • PCB Mount Retention  With

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Mating Entry Location  Side | Top

  • Centerline (Pitch)  2 mm [ .079 in ]

  • Housing Material  Liquid Crystal Polymer (LCP) | Polyester GF | Thermoplastic Polyester GF

Dimensions

  • PCB Thickness (Recommended)  1 – 1.6 mm [ .039 – .063 in ]

  • Connector Length (mm) 10.6 | 12.6 | 18.6 | 20.6 | 22.6 | 24.6 | 26.6 | 28.6 | 30.6 | 32.6 | 34.6 | 36.6 | 42.6

  • Connector Length (in) .417 | .496 | .732 | .811 | .89 | .969 | 1.047 | 1.126 | 1.205 | 1.284 | 1.362 | 1.441 | 1.67

  • Connector Height (mm) 11.8 | 12.45

  • Connector Height (in) .465 | .49

  • Row-to-Row Spacing  3.3 mm [ .13 in ]

  • Connector Width (mm) 8 | 11.3 | 15

  • Connector Width (in) .315 | .445 | .591

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Power | Power & Signal | Signal

Industry Standards

  • Compatible With Approved Standards Products  CSA LR7189 | UL E28476

  • UL Rating  Certified | Recognized

  • Compatible With Agency/Standards Products  CSA | UL

  • Glow Wire Rating  Standard Part - Not Glow Wire

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  11 | 12 | 13 | 14 | 15 | 16 | 17 | 19 | 20 | 21 | 22 | 25 | 37 | 40 | 45 | 360

  • Packaging Method  Box | Box & Tube | Package | Reel & Box | Tray | Tube

Related Materials
No documentation available.