This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  8 | 12 | 16 | 22 | 30 | 38

  • Number of Rows  2

Body Features

  • Primary Product Color  Black

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Connector Mounting Type  Free-Hanging (In-Line)

Housing Features

  • Centerline (Pitch)  3.5 mm [ .138 in ]

Dimensions

  • Row-to-Row Spacing  3.3 mm [ .129 in ]

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

Related Materials
No documentation available.