Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Housing for Male Terminals | Receptacle
-
Connector & Housing Type
Housing for Male Terminals | Receptacle
-
Connector System
Wire-to-Board | Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Insertion Force (Newton)
7.84
-
Number of Positions
3 | 6 | 9 | 12 | 36
-
Number of Rows
1 | 3
-
Number of Rows
1 | 3
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black
-
Primary Product Color
Black
Contact Features
-
Contact Layout
Matrix
-
Contact Base Material
Copper Alloy
-
Contact Type
Receptacle
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Mating Retention
With
-
Mating Retention
With
-
Connector Mounting Type
Free-Hanging (In-Line) | Panel Mount
Housing Features
-
Centerline (Pitch) (mm)
3.3 | 3.5
-
Centerline (Pitch) (in)
.129 | .138
-
Housing Material
Polybutylene Terephthalate (PBT) | Polyester GF
Dimensions
-
Connector Length
16.35 mm [ .64 in ]
-
Connector Width
11.3 mm [ .44 in ]
-
Connector Height
3.3 mm [ .12 in ]
-
Row-to-Row Spacing (mm)
3.3 | 3.5
-
Row-to-Row Spacing (in)
.129 | .138
-
Row-to-Row Spacing (mm)
3.3 | 3.5
-
Row-to-Row Spacing (in)
.129 | .138
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Power | Signal
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
Compatible With Agency/Standards Products
CSA
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag
-
Packaging Quantity
1000