This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Discrete Wire Type  Stranded

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Length  13.9 mm [ .547 in ]

  • Barrel Type  Open

  • Contact Orientation  Straight

  • Contact Type  Receptacle

  • Contact Mating Area Plating Material  Gold over Nickel | Tin (Sn)

  • Contact Base Material  Copper Alloy

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Compatible Insulation Diameter Range  .95 – 1.3 mm [ .037 – .051 in ]

  • Wire Size (AWG) 24 – 22 | 26

  • Wire Size (mm²) .2 – .34 | .4

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Reel/Box | Reel & Box

  • Packaging Quantity  17000

Related Materials