Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly | Housing Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Flexible Printed Circuit (FPC) | Wire & Cable
Configuration Features
-
Contacts Preloaded
No
-
Number of Positions
12 | 16 | 20 | 24 | 28 | 32 | 36 | 40 | 44
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
125
-
Operating Voltage (VAC)
250
-
Operating Voltage (VDC)
125
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Type
Receptacle
-
Contact Base Material
Copper Alloy
-
Contact Retention Within Housing
With
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Strain Relief
Without
-
Mating Alignment
With
-
Mating Alignment Type
Polarizing Slot
-
Mating Retention Type
Locking | Side Latch
-
Mating Retention
With | Without
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch)
1.8 mm [ .071 in ]
-
Housing Material
Polybutylene Terephthalate (PBT)
-
Housing Material
Polybutylene Terephthalate (PBT)
Dimensions
-
Connector Length (mm)
19.3 | 22.9 | 30.1
-
Connector Length (in)
.75 | .9 | 1.18
-
Connector Width
15.7 mm [ .61 in ]
-
Connector Height
8.35 mm [ .32 in ]
-
Row-to-Row Spacing (mm)
2.75
-
Row-to-Row Spacing (in)
.108 | .11
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power & Signal | Signal
Industry Standards
-
Glow Wire Rating
GWT 750°C (Without Flame) According IEC 60335-1 Edition 06/2001
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Box | Carton
-
Packaging Quantity
160 | 180 | 220