This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Contact Type  Receptacle | Tab

  • Contact Mating Area Plating Material  Silver (Ag)

  • Contact Current Rating (Max) (A) 100

Termination Features

  • Product Terminates To  Wire & Cable

Dimensions

  • Wire Size (AWG) 3

  • Wire Size (mm²) 26.67

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Packaging Features

  • Packaging Method  Reel & Box

Related Materials