This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DRC headers are available in several keying options and are suited for PCB applications in harsh environments.

DEUTSCH DRC Connectors Overview

  • Accepts contact sizes 16 (13 amps), and 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 24, 38, 40, 50, 60, and 64 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Jackscrew for mating
  1. DEUTSCH DRC Connector Overview & Assembly Instructions (English)

Learn about our high-pin count DEUTSCH DRC connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DRC connector?

A:    DEUTSCH DRC environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications . DRC connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DRC connectors?

A:    Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DRC CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • Sealable  Yes

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Sections  2 | 4

  • Number of Signal Positions  24 | 40 | 50 | 60 | 64 | 68 | 70 | 80

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  24 | 40 | 50 | 60 | 64 | 70 | 75 | 80

  • Number of Rows  4 | 5 | 6

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 12 | 24

  • Voltage Rating (Max) (VDC) 250

  • Operating Voltage (VAC) 250

  • Voltage Rating (Max) (VAC) 250

Body Features

  • Connector & Keying Code  01 | 0102 | 02 | 03 | 04 | 05 | 06 | 07 | 08 | 09 | A | AA | AB | B | C | D

  • Primary Product Color  Black

Contact Features

  • Contact Type  Pin

  • Mating Pin Diameter (mm) 1.02 | 1.56 | 1.59 | 2.39

  • Mating Pin Diameter (in) .04 | .061 | .063 | .094

  • Contact Current Rating (Max) (A) 7.5 | 13 | 25

  • Contact Mating Area Plating Material  Gold (Au) | Nickel (Ni) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Mounting Screw

  • PCB Mount Alignment  With | Without

  • Mating Alignment  With | Without

  • PCB Mount Retention  With

  • Panel Mount Feature  With

  • Mounting Holes  With

  • Mating Alignment Type  Keyed | Not Keyed

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 4.42 | 5.45 | 5.49 | 5.5

  • Centerline (Pitch) (in) .174 | .216

Dimensions

  • PCB Thickness (Recommended) (mm) .78 – 1.57 | .78 – 2.36

  • PCB Thickness (Recommended) (in) .031 – .093 | .031 – .062

  • Connector Length (mm) 21.72 | 22.73 | 28.63 | 35.31 | 36.32 | 45.34 | 46.3 | 46.41 | 50.47 | 54.86 | 57.15 | 127

  • Connector Length (in) .855 | .895 | 1.127 | 1.39 | 1.43 | 1.785 | 1.822 | 1.827 | 1.987 | 2.161 | 2.25 | 5

  • Connector Width (mm) 46.3 | 74.42 | 77.47 | 78.59 | 78.84 | 80.11 | 83.64 | 95.05 | 96.52 | 97.82 | 127 | 133.45 | 144.42 | 149 | 161.62

  • Connector Width (in) 1.82 | 2.93 | 3.05 | 3.094 | 3.104 | 3.154 | 3.293 | 3.742 | 3.8 | 3.851 | 5 | 5.254 | 5.686 | 5.866 | 6.363

  • Profile Height from PCB (mm) 21.72 | 22.73 | 28.32 | 38.1 | 50.42 | 52.98 | 54

  • Profile Height from PCB (in) .855 | .895 | 1.115 | 1.5 | 1.985 | 2.086 | 2.12 | 2.126

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Power | Power & Signal

Industry Standards

  • UL Flammability Rating  Not Tested | UL 94V-0

  • IP Rating  IP6K9K | Not Tested

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1 | 24 | 36 | 40 | 48 | 50 | 60 | 64

Other

  • Interface Number  DRC23-24PX | DRC23-40PX | DRC14-70PX | DRC20-60PXX | DRC14-40PX | DRC20-50PXX | DRC14-24PX

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.