Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System
Board-to-Component
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
-
Number of Positions
8 | 14 | 16 | 18 | 20 | 22 | 24 | 28 | 32 | 40 | 48
Electrical Characteristics
-
Contact Resistance (mΩ)
10
-
Insulation Resistance (MΩ)
5000
Body Features
-
Frame Style
Ladder | Open
-
Sleeve Material
Brass | Copper
-
Sleeve Plating Material
Gold | Tin | Tin-Lead
-
Connector Profile
Standard
Contact Features
-
IC Socket Type
DIP
-
Contact Type
Pin
-
Mating Contact Type
Four-Fingered
-
Contact Base Material
Beryllium Copper
-
PCB Contact Termination Area Plating Material
Gold | Tin | Tin-Lead
-
Contact Fabrication
Stamped & Formed
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Mating Area Plating Material Thickness (µm)
.127 | .5 | .63
-
Contact Mating Area Plating Material Thickness (µin)
5 | 20 | 25
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to PCB
Through Hole - Solder
-
Termination Post & Tail Length
3.18 mm [ .125 in ]
Mechanical Attachment
-
Mating Alignment
With
-
Mating Alignment Type
Polarization
-
Connector Mounting Type
Board Mount
Housing Features
-
Housing Material
Polyester | Thermoplastic | Thermoplastic Polyester
-
Housing Color
Black
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
Profile Height from PCB
2.67 mm [ .105 in ]
-
Product Length (mm)
10.16 | 17.78 | 20.32 | 22.86 | 25.4 | 27.94 | 30.48 | 35.56 | 40.64 | 50.8 | 60.96
-
Product Length (in)
.4 | .7 | .8 | .9 | 1 | 1.1 | 1.2 | 1.4 | 1.6 | 2 | 2.4
-
Row-to-Row Spacing (mm)
7.62 | 10.16 | 15.24
-
Row-to-Row Spacing (in)
.3 | .4 | .6
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Tubes per Box
40 | 100 | 160
-
Packaging Method
Box & Tube | Tube
-
Packaging Quantity
10 | 12 | 15 | 17 | 20 | 22 | 24 | 26 | 30 | 34 | 60
Other
-
Quantity per Tube
12 | 15 | 17 | 20 | 24 | 26 | 30 | 34 | 60