This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Multiple keying and color coding options are available depending on the connector arrangment.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Seal Retainer

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12

Body Features

  • Primary Product Color  Black | Brown | Gray | Green

  • Primary Product Material  PA GF

Usage Conditions

  • Compatible With Connector Style  Receptacle

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  2000 | 3000

  • Packaging Method  Box

Other

  • Serviceable  Yes

Related Materials
No documentation available.

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.