Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Header Type
Fully Shrouded
-
Connector Product Type
Connector Assembly
-
Mixed & Hybrid Header
No
-
Connector Shape
Rectangular
-
Sealable
Yes
-
Connector System
Wire-to-Board
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Sections
1
-
PCB Mount Orientation
Right Angle | Vertical
-
Number of Positions
4
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Nominal Voltage Architecture (V)
12 | 24
-
Voltage Rating (Max) (VDC)
12 | 24 | 48
-
Operating Voltage (VAC)
250
-
Voltage Rating (Max) (VAC)
250
Body Features
-
Primary Product Color
Black | Gray
Contact Features
-
Contact Type
Pin
-
Mating Pin Diameter
2.39 mm [ .094 in ]
-
Contact Current Rating (Max) (A)
25
-
Contact Mating Area Plating Material
Tin (Sn)
Termination Features
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Mounting Screw
-
PCB Mount Alignment
With
-
Mating Alignment
With | Without
-
PCB Mount Retention
With
-
Panel Mount Feature
With
-
Mounting Holes
With
-
Mating Alignment Type
Not Keyed
-
Mating Retention Type
Locking Interface
-
Connector Mounting Type
Panel Mount
Housing Features
-
Centerline (Pitch)
10.16 mm [ .4 in ]
Dimensions
-
PCB Thickness (Recommended)
.78 – 3.18 mm [ .031 – .125 in ]
-
Connector Length (mm)
26.8 | 42.34
-
Connector Length (in)
1.055 | 1.667
-
Connector Width (mm)
34.93 | 54.1
-
Connector Width (in)
1.375 | 2.13
-
Profile Height from PCB (mm)
26.8 | 36.5
-
Profile Height from PCB (in)
1.055 | 1.437
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Operation/Application
-
Shielded
No
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
Not Tested
-
IP Rating
IP68 | IP6K9K
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
125 | 384
Other
-
Interface Number
DTP04-4P