This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DTP housings provide solutions for power applications.

Series Overview

  • Accepts contact size 12 (25 amps)
  • 10-14 AWG (6.00-2.00 mm2)
  • 2 and 4 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, gaskets, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DTP connector?

A:     DEUTSCH DTP environmentally sealed connectors are designed for cable to cable and cable to board applications. DTP connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTP connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTP CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Connector  No

  • Connector Shape  Rectangular

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

  • Sealable  Yes

  • Primary Locking Feature  Integrated in Housing

  • Connector System  Wire-to-Panel | Wire-to-Wire

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Blank Cavity Position  0 | 1 | 2

  • Connector Seal Code  E Seal | N Seal

  • Connector Modification  End Cap | Shrink Boot Adapter | Welded Flange | Welded Flange, End Cap

  • Number of Positions  2 | 4

  • Number of Rows  1 | 2

Electrical Characteristics

  • Operating Voltage (VDC) 200

  • Operating Voltage (VAC) 200

  • Nominal Voltage Architecture (V) 12 | 24 | 48

Body Features

  • Cable Exit Angle (°) 90 | 180

  • Primary Product Color  Black | Gray | Green

Contact Features

  • Contact Type  Pin | Socket

  • Contact Size  Size 12

  • Mating Pin Diameter (mm) 2.39 | 2.4

  • Mating Pin Diameter (in) .094

  • Contact Current Rating (Max) (A) 25

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Polarization

  • Terminal Position Assurance  No | Yes

  • Strain Relief  Add By Accessory | Without

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Housing Material  PA 66 GF15 | PA GF

  • Centerline (Pitch) (mm) 6.7 | 6.71

  • Centerline (Pitch) (in) .264

Dimensions

  • Compatible Insulation Diameter Range (mm) 2.46 – 4.01 | 2.5 – 4 | 3.4 – 4.3 | 3.4 – 4.9 | 3.4 – 4.32

  • Compatible Insulation Diameter Range (in) .097 – .158 | .098 – .157 | .134 – .169 | .134 – .195 | .134 – .17 | .134 – 1.95

  • Product Width (mm) 18.4 | 18.6 | 21.5 | 22 | 22.1 | 25.4 | 26.9 | 41 | 42.24 | 53.3

  • Product Width (in) .724 | .732 | .846 | .866 | .87 | 1 | 1.06 | 1.614 | 1.663 | 2.1

  • Row-to-Row Spacing (mm) 10.16 | 10.2

  • Row-to-Row Spacing (in) .4

  • Connector Height (mm) 28.5 | 34.6 | 36.4 | 47.17 | 47.3 | 47.4 | 49 | 60

  • Connector Height (in) 1.122 | 1.36 | 1.43 | 1.857 | 1.86 | 1.87 | 1.93 | 2.36

  • Product Length (mm) 18.6 | 22 | 22.1 | 22.4 | 24.4 | 26.1 | 26.6 | 27.1 | 38.1 | 38.58 | 59.77

  • Product Length (in) .732 | .866 | .87 | .881 | .96 | 1.03 | 1.05 | 1.07 | 1.5 | 1.519 | 2.353

Usage Conditions

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

  • Operating Temperature (Max)  125 °C [ 257 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  20mm Flame Test per Standard UL-94 | UL 94V-0

  • IP Rating  IP68 | IP6K9K

  • Compatible With Agency/Standards Products  SAE J2030

Packaging Features

  • Packaging Method  Box | Bulk | Package

  • Packaging Quantity  1 | 100 | 250

Other

  • Serviceable  No | Yes

  • Connector Position Assurance Capable  No

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.