This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DTM wedgelocks are required components.
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Connector & Contact Retention Accessory Type  Secondary Lock | TPA (Terminal Position Assurance)

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12

Body Features

  • Primary Product Color  Black | Brown | Gray | Green | Orange

  • Primary Product Material  PBT

Usage Conditions

  • Compatible With Connector Style  Receptacle

  • Operating Temperature Range (°C) -55 – 125 | -55 – 150

  • Operating Temperature Range (°F) -67 – 302 | -67 – 257

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Quantity  15000 | 25000

  • Packaging Method  Box

Other

  • Serviceable  Yes

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.