This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DTM headers provide an environmentally sealed solution for PCB applications.

DEUTSCH DTM Connectors Overview

  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, mounting clips
  1. DEUTSCH DT Family Connector Overview & Assembly Instructions (English)

Learn about our field proven DEUTSCH DT, DTM, and DTP connectors for harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is a DTM connector?

A:     DEUTSCH DTM environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. DTM connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for DTM connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT DEUTSCH DTM CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Connector Product Type  Connector Assembly

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • Sealable  Yes

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Sections  1 | 2 | 4

  • Number of Signal Positions  8 | 12 | 24 | 48

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  8 | 12 | 24 | 48

  • Number of Rows  2

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 12 | 24

  • Voltage Rating (Max) (VDC) 250

  • Operating Voltage (VAC) 250

  • Voltage Rating (Max) (VAC) 250

Body Features

  • Connector & Keying Code  A | AB | ABCD | AC | AD | B | C | CB | CD | D

  • Primary Product Color  Black | Gray

Contact Features

  • Contact Type  Pin

  • Mating Pin Diameter  1.02 mm [ .04 in ]

  • Contact Current Rating (Max) (A) 7.5

  • Contact Mating Area Plating Material  Gold (Au) | Nickel (Ni) | Tin (Sn)

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Alignment  Without

  • PCB Mount Retention Type  Mounting Screw

  • Mating Alignment  With

  • PCB Mount Retention  With

  • Panel Mount Feature  With | Without

  • Mounting Holes  With

  • Mating Alignment Type  Keyed

  • Mating Retention Type  Locking Interface

  • Connector Mounting Type  Board Mount | Panel Mount

Housing Features

  • Centerline (Pitch)  4.19 mm [ .165 in ]

Dimensions

  • PCB Thickness (Recommended) (mm) .78 – 1.57 | .78 – 2.36

  • PCB Thickness (Recommended) (in) .031 – .093 | .031 – .062

  • Connector Length (mm) 28.37 | 30.23 | 36.91 | 37.62 | 38.1 | 38.23 | 39.37

  • Connector Length (in) 1.117 | 1.19 | 1.453 | 1.481 | 1.5 | 1.505 | 1.55

  • Connector Width (mm) 33.02 | 47.02 | 60.96 | 61 | 62.89 | 68.58 | 82.7 | 101

  • Connector Width (in) 1.3 | 1.851 | 2.4 | 2.476 | 2.7 | 3.256 | 3.976

  • Profile Height from PCB (mm) 23.6 | 25.71 | 26.29 | 28.37 | 30.23 | 33.5 | 35.54

  • Profile Height from PCB (in) .929 | 1.012 | 1.035 | 1.117 | 1.19 | 1.195 | 1.319 | 1.36

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Operation/Application

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  20mm Flame Test per Standard UL-94 | Not Tested | UL 94V-0

  • IP Rating  IP67 | IP68 | IP6K9K | Not Tested

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  63 | 105 | 125

Other

  • Interface Number  DTM04-12P | DTM04-08P

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.