This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH DTM backshells provide strain relief and can accommodate convoluted tubing or jacketed cable.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Backshell

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6 | 8 | 12

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA 6 | PBT | Plastic

  • Cable Exit Angle (°) 90 | 180

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Packaging Features

  • Packaging Method  Box | Package

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.