Please review product documents or contact us for the latest agency approval information.
Product Type Features
Assembly Type Electrical Connector
Connector Product Type Connector Assembly
Connector System Cable-to-Panel
Sealable Yes
Connector & Contact Terminates To Wire & Cable
Circular Connector Type Receptacle
Shell Type Jam Nut Receptacle
Configuration Features
Keying & Polarized Position Locations B, C
Factory Installed Backshell No
Number of Positions 3
Number of Power Positions 0
Number of Signal Positions 3
Contacts Preloaded No
Electrical Characteristics
Operating Voltage (VDC)850
Operating Voltage (VAC)600
Body Features
Peripheral Seal Material Silicone
Environmental Protection Yes
Product Weight 13.3 g [ .4704 oz ]
Environmental Protection Type Elastomer Sealed
Feedthrough Type No
O-Ring Material Silicone
Fluid Type M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I, Synthetic Hydrocarbon Heat Transfer Fluid
Entry Style Rear Insertion
Shell Plating Material Electroless Nickel
Shell Base Material Aluminum, Aluminum 6061-T6
Circular Connector Insulation Material Type Hard Dielectric/Silicone
Hermetically Sealed No
Contact Features
Contact Quantity (Size 20) 3
Contact Current Rating (Max) (A)7.5
Reverse Gender No
Contact Layout Arrangement 9 – 98
Circular Connector Contact Type Less Pin, Less Socket, Pin, Socket
Mechanical Attachment
Panel Mount Feature With
Mating Retention Type Triple Start Threaded
Panel Mount Feature Type Jam Nut
Connector Mounting Type Panel Mount
Polarization Code A, B, C, E, N
Mating Alignment Type Keyed
Mating Retention With
Housing Features
Circular Connector Shell Size 9
Alignment Keyed Clocking
Dimensions
Compatible Insulation Diameter Range 1.02 – 2.11 mm [ .04 – .083 in ]
Assembly Length 32.5 mm [ 1.28 in ]
Panel Thickness (Recommended) 1.58 – 3.2 mm [ .062 – .126 in ]
Wire Size (mm²).2 – .52, .2 – .51
Wire Size (AWG)24 – 20
Usage Conditions
Operating Temperature Range -65 – 200 °C [ -85 – 392 °F ]