Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector System
Wire-to-Wire
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Circular Connector Plug
-
Shell Type
Straight Plug
Configuration Features
-
Number of Positions
11
-
Number of Power Positions
11
-
Number of Signal Positions
0
-
Contacts Preloaded
No
Body Features
-
Shell Plating Material
Cadmium O.D.
-
Shell Base Material
Aluminum
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Contact Features
-
Contact Current Rating (Max) (A)
23
-
Reverse Gender
No
-
Contact Layout Arrangement
Circular
-
Circular Connector Contact Type
Pin/Socket
Mechanical Attachment
-
Connector Mounting Type
Cable Mount (Free-Hanging)
-
Polarization Code
Normal
-
Mating Alignment Type
Polarization
-
Mating Retention
Without
Housing Features
-
Centerline (Pitch)
.06 mm [ .1 in ]
-
Circular Connector Shell Size
G (21)
-
Alignment Keyed
Clocking
Dimensions
-
Wire Size (mm²)
2 – 3
-
Wire Size (AWG)
12 – 14
Operation/Application
-
Circuit Application
Power & Signal
-
Shielded
Yes
Reference Number
-
TE Internal Number
CAT-D38999-DTS24F