Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Assembly Type
Electrical Connector
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Panel
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug
-
Shell Type
Straight Plug
Configuration Features
-
Keying & Polarized Position Locations
N
-
Factory Installed Backshell
No
-
Number of Positions
6
-
Number of Power Positions
0
-
Number of Signal Positions
6
-
Contacts Preloaded
No | Yes
Electrical Characteristics
-
Operating Voltage (VDC)
850
-
Operating Voltage (VAC)
600
Body Features
-
Environmental Protection
Yes
-
Product Weight
14.1 g [ .4976 oz ]
-
Environmental Protection Type
Elastomer Sealed
-
Feedthrough Type
No
-
Fluid Type
M2-V | MIL-DTL-5624 (JP-4,JP-5) | MIL-DTL-83133 (JP-8) | MIL-PRF-23699 | MIL-PRF-5606 | MIL-PRF-7808 | SEA-AMS1424 Type I | Synthetic Hydrocarbon Heat Transfer Fluid
-
Entry Style
Rear Insertion
-
Shell Plating Material
Nickel PTFE
-
Shell Base Material
Aluminum | Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Contact Features
-
Contact Quantity (Size 20)
6
-
Contact Current Rating (Max) (A)
7.5
-
Reverse Gender
No
-
Contact Layout Arrangement
11 – 98
-
Circular Connector Contact Type
Less Socket | Pin | Socket
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Triple Start Threaded
-
Connector Mounting Type
Cable Mount (Free-Hanging) | Panel Mount
-
Polarization Code
B | D | N
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
11
-
Alignment Keyed
Clocking
Dimensions
-
Compatible Insulation Diameter Range
1.02 – 2.11 mm [ .04 – .083 in ]
-
Assembly Length
31 mm [ 1.22 in ]
-
Wire Size (mm²)
.2 – .52
-
Wire Size (AWG)
24 – 20
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
Operation/Application
-
Durability Rating (Cycles)
500
-
Circuit Application
Signal
-
Shielded
No | Yes
Other
-
Position Locations Omitted
All
Reference Number
-
TE Internal Number
CAT-D38999-DTS21S