This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel | Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Jam Nut Receptacle

Configuration Features

  • Number of Positions  13

  • Number of Power Positions  0

  • Number of Signal Positions  13

  • Contacts Preloaded  No | Yes

Body Features

  • Shell Plating Material  Cadmium, O.D. | Cadmium O.D.

  • Shell Base Material  Aluminum | Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Contact Features

  • Contact Current Rating (Max) (A) 5

  • Reverse Gender  No

  • Contact Layout Arrangement  11 – 35 | Circular

  • Circular Connector Contact Type  Less Pin | Less Socket | Pin | Pin/Socket | Socket

Mechanical Attachment

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A | B | C | D | E | N | Normal

  • Mating Alignment Type  Keyed | Polarization

  • Mating Retention  With | Without

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  11 | B (11)

  • Alignment Keyed  Clocking

Dimensions

  • Wire Size (mm²) .08 – .33 | .15 – .4

  • Wire Size (AWG) 22 – 26 | 28 – 22

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Circuit Application  Power & Signal | Signal

  • Shielded  No | Yes

Reference Number

  • TE Internal Number CAT-D38999-DTS14V

Related Materials

Datasheets & Catalog Pages