This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Assembly Type  Electrical Connector

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Jam Nut Receptacle

Configuration Features

  • Keying & Polarized Position Locations  A

  • Factory Installed Backshell  No

  • Number of Positions  6

  • Number of Power Positions  0

  • Number of Signal Positions  6

  • Contacts Preloaded  No | Yes

Electrical Characteristics

  • Operating Voltage (VDC) 550

  • Operating Voltage (VAC) 400

Body Features

  • Peripheral Seal Material  Silicone

  • Environmental Protection  Yes

  • Product Weight  14 g [ .4944 oz ]

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No

  • O-Ring Material  Silicone

  • Fluid Type  M2-V | MIL-DTL-5624 (JP-4,JP-5) | MIL-DTL-83133 (JP-8) | MIL-PRF-23699 | MIL-PRF-5606 | MIL-PRF-7808 | SEA-AMS1424 Type I | Synthetic Hydrocarbon Heat Transfer Fluid

  • Entry Style  Rear Insertion

  • Shell Plating Material  Cadmium, O.D. | Cadmium O.D.

  • Shell Base Material  Aluminum | Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Contact Features

  • Contact Quantity (Size 22D)  6

  • Contact Current Rating (Max) (A) 5

  • Reverse Gender  No

  • Contact Layout Arrangement  9 – 35

  • Circular Connector Contact Type  Less Pin | Less Socket | Pin | Socket

Mechanical Attachment

  • Panel Mount Feature  With

  • Mating Retention Type  Triple Start Threaded

  • Panel Mount Feature Type  Jam Nut

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A | B | C | E | N

  • Mating Alignment Type  Keyed

  • Mating Retention  With

Housing Features

  • Circular Connector Shell Size  9

  • Alignment Keyed  Clocking

Dimensions

  • Compatible Insulation Diameter Range  .76 – 1.37 mm [ .03 – .054 in ]

  • Assembly Length  32.5 mm [ 1.28 in ]

  • Panel Thickness (Recommended)  1.58 – 3.2 mm [ .062 – .126 in ]

  • Wire Size (mm²) .08 – .33

  • Wire Size (AWG) 28 – 22

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Signal

  • Shielded  No | Yes

Packaging Features

  • Packaging Quantity  1

Other

  • Position Locations Omitted  All

Reference Number

  • TE Internal Number CAT-D38999-DTS14R

Related Materials

Datasheets & Catalog Pages