This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Assembly Type  Electrical Connector

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel | Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Receptacle

  • Shell Type  Jam Nut Receptacle

Configuration Features

  • Keying & Polarized Position Locations  A | N

  • Factory Installed Backshell  No

  • Number of Positions  26

  • Number of Power Positions  0

  • Number of Signal Positions  26

  • Contacts Preloaded  No

Electrical Characteristics

  • Operating Voltage (VDC) 850

  • Operating Voltage (VAC) 600

Body Features

  • Peripheral Seal Material  Silicone

  • Environmental Protection  Yes

  • Product Weight  38.4 g [ 1.3568 oz ]

  • Environmental Protection Type  Elastomer Sealed

  • Feedthrough Type  No

  • O-Ring Material  Silicone

  • Fluid Type  M2-V | MIL-DTL-5624 (JP-4,JP-5) | MIL-DTL-83133 (JP-8) | MIL-PRF-23699 | MIL-PRF-5606 | MIL-PRF-7808 | SEA-AMS1424 Type I | Synthetic Hydrocarbon Heat Transfer Fluid

  • Entry Style  Rear Insertion

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum | Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Contact Features

  • Contact Quantity (Size 20)  26

  • Contact Current Rating (Max) (A) 5 | 7.5

  • Reverse Gender  No

  • Contact Layout Arrangement  17 – 26 | Circular

  • Circular Connector Contact Type  Less Pin | Less Socket | Pin | Pin/Socket | Socket

Mechanical Attachment

  • Panel Mount Feature  With

  • Mating Retention Type  Triple Start Threaded

  • Panel Mount Feature Type  Jam Nut

  • Connector Mounting Type  Panel Mount

  • Polarization Code  A | N | Normal

  • Mating Alignment Type  Keyed | Polarization

  • Mating Retention  With | Without

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  17 | E (17)

  • Alignment Keyed  Clocking

Dimensions

  • Compatible Insulation Diameter Range  1.02 – 2.11 mm [ .04 – .083 in ]

  • Assembly Length  32.5 mm [ 1.28 in ]

  • Panel Thickness (Recommended)  1.58 – 3.2 mm [ .062 – .126 in ]

  • Wire Size (mm²) .15 – .4 | .2 – .52

  • Wire Size (AWG) 20 – 24 | 22 – 26 | 24 – 20

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Power & Signal | Signal

  • Shielded  Yes

Packaging Features

  • Packaging Quantity  1

Other

  • Position Locations Omitted  All

Reference Number

  • TE Internal Number CAT-D38999-DTS10H

Related Materials

Datasheets & Catalog Pages