This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Connector System  Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Circular Connector Plug

  • Shell Type  Straight Plug

Configuration Features

  • Number of Positions  6

  • Number of Power Positions  6

  • Number of Signal Positions  0

  • Contacts Preloaded  No

Body Features

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Composite

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Contact Features

  • Contact Current Rating (Max) (A) 23

  • Reverse Gender  No

  • Contact Layout Arrangement  Circular

  • Circular Connector Contact Type  Pin/Socket

Mechanical Attachment

  • Connector Mounting Type  Cable Mount (Free-Hanging)

  • Polarization Code  Normal

  • Mating Alignment Type  Polarization

  • Mating Retention  Without

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  E (17)

  • Alignment Keyed  Clocking

Dimensions

  • Wire Size (mm²) 2 – 3

  • Wire Size (AWG) 12 – 14

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Operation/Application

  • Circuit Application  Power & Signal

  • Shielded  Yes

Related Materials

Datasheets & Catalog Pages