Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Receptacle
-
Connector System
Wire-to-Board
-
Sealable
Yes
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
3
-
Number of Loaded Positions
6
-
PCB Mount Orientation
Right Angle
-
Number of Positions
6
-
Number of Rows
2
Electrical Characteristics
-
Dielectric Withstanding Voltage (Max) (V)
1500
Body Features
-
Connector & Keying Code
A, B, C, D, N
-
Primary Product Color
Black, Blue, Green, Red, Yellow
Contact Features
-
Contact Layout
Matrix
-
Contact Shape & Form
Round
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Gold, Tin
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Type
Pin, Socket
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Termination Post & Tail Diameter
.62 mm [ .025 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg
-
Mating Retention
With
-
Mating Alignment Type
Keyed
-
PCB Mount Retention
With
-
PCB Mount Alignment
With
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Thermoplastic
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 175 °C [ -67 – 347 °F ]
Operation/Application
-
Circuit Application
Signal
Packaging Features
-
Packaging Quantity
1
-
Packaging Method
Package
Reference Number
-
TE Internal Number
CAT-D369-G66