This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Adhesive Coating  Without

  • Shelf Life  Unlimited

  • Cable Sealing Method  Self-Amalgamating Tape

  • Installation Technology  Cold Shrink | Cold Applied

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Tape/Wire

  • Closing Method  Wrap-Around

Configuration Features

  • Number of Branch Wires (Max)  0

  • Number of Cores  1 | 3

Electrical Characteristics

  • Voltage Class (kV) 8.7/15(17.5) | 26/35(40.5)

Body Features

  • Primary Product Color  Black

  • Insulation Material  Rubber

Housing Features

  • Armoring Material  Steel Tape

Dimensions

  • Length (Installed)  1500 mm [ 59.05 in ]

  • Length (Installed) (mm) 1500

  • Compatible Conductor Cross-Section Range (mm²) 25 – 150 | 50 – 150 | 150 – 400

Industry Standards

  • Compatible With Approved Standards Products  IEC 60502-4

Packaging Features

  • Packaging Method  Cardbox

  • Packaging Quantity  1

Other

  • Installation Instruction  Chinese

Related Materials

Product Drawings

Datasheets & Catalog Pages