Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
DC (Shunt)
-
Current Transformer Type
ANSI Shunt
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Voltage (mV)
50 | 100 | 150 | 200
-
Output Current (A)
1 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 75 | 80 | 85 | 100 | 125 | 150 | 170 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 600 | 750 | 800 | 1000 | 1200
Body Features
-
Product Weight (kg)
.1 | .3 | .9
-
Product Weight (lb)
.22 | .66 | 1.98
Dimensions
-
Product Height (mm)
41.9 | 42.3 | 53.3
-
Product Depth (mm)
31.8 | 44.5 | 63.4
-
Product Width (mm)
50.8 | 82.6 | 114.3
Industry Standards
-
Compatible With Agency/Standards Products
UL