Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
DC (Shunt)
-
Current Transformer Type
DIN Shunt
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Voltage (mV)
50 | 60 | 75 | 100 | 150
-
Output Current (A)
10 | 20 | 25 | 30 | 40 | 50 | 60 | 80 | 100 | 125 | 150 | 200 | 250 | 400 | 600 | 800 | 1000 | 1500 | 2000 | 2500 | 4000 | 5000 | 6000 | 8000 | 10000
Body Features
-
Product Weight (kg)
.13 | .14 | .17 | .2 | .6 | .63 | .65 | .68 | .85 | .92 | 1 | 1.11 | 1.45 | 1.75 | 2 | 2.15 | 2.3 | 2.5 | 2.9 | 3.1 | 3.2 | 4.3 | 5.2 | 5.8 | 8.3 | 10.5 | 11.2 | 12 | 15 | 21 | 22 | 23 | 28
-
Product Weight (lb)
.286 | .308 | .374 | .44 | 1.32 | 1.38 | 1.43 | 1.49 | 1.87 | 2.02 | 2.2 | 2.44 | 3.19 | 3.85 | 4.4 | 4.73 | 5.07 | 5.51 | 6.39 | 6.83 | 7.05 | 9.47 | 11.4 | 12.7 | 18.2 | 23.1 | 24.6 | 26.4 | 33 | 46.2 | 48.5 | 50.7 | 61.7
Dimensions
-
Aperture Width (mm)
135 | 138 | 145 | 158 | 160 | 165 | 168 | 175 | 180 | 185 | 190 | 200 | 210 | 220 | 230 | 270 | 290 | 300 | 310
-
Aperture Height (mm)
26 | 30 | 50 | 60 | 130 | 170
-
Aperture Diameter (mm)
30 | 40 | 60 | 70 | 90 | 120 | 154 | 206
Industry Standards
-
Compatible With Agency/Standards Products
UL