This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Voltage Application Type  AC (Current Transformers)

  • Current Transformer Type  Protection | Tape Wound

Configuration Features

  • Wiring Configuration  Single Phase

Electrical Characteristics

  • Output Current (A) 5

  • Class 1 Burden Rating (VA) 2.5 | 5 | 15

Body Features

  • Product Weight (kg) 1 | 1.5 | 2 | 2.5 | 3 | 4

  • Product Weight (lb) 2.2 | 3.3 | 4.4 | 5.51 | 6.61 | 8.81

Dimensions

  • CT Ratio  100/5 | 1000/5 | 1200/5 | 150/5 | 1500/5 | 1600/5 | 200/5 | 2000/5 | 250/5 | 2500/5 | 300/5 | 3000/5 | 400/5 | 500/5 | 600/5 | 800/5

  • Aperture Diameter (mm) 35 | 55 | 65 | 80 | 90 | 100 | 110 | 120

  • Aperture Diameter (in) 1.377 | 2.165 | 2.559 | 3.149 | 3.543 | 3.937 | 4.33 | 4.724

  • Product Depth (mm) 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 90

  • Product Depth (in) 1.377 | 1.574 | 1.771 | 1.968 | 2.165 | 2.362 | 2.559 | 2.755 | 2.952 | 3.149 | 3.543

  • Product Width (mm) 98 | 110 | 125 | 140 | 165 | 180

  • Product Width (in) 3.858 | 4.33 | 4.92 | 4.921 | 5.51 | 6.102 | 6.496 | 7.086

Industry Standards

  • Compatible With Agency/Standards Products  UL

Related Materials

Datasheets & Catalog Pages