Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
AC (Current Transformers)
-
Current Transformer Type
Minature Split Core
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Current (A)
1 | 5
-
Class 3 Burden Rating (VA)
.1 | .15
-
Class 1 Burden Rating (VA)
.2 | 1 | 1.5 | 2.5
Body Features
-
Product Weight (kg)
.053 | .072
-
Product Weight (lb)
.551 | .573 | .595 | .617 | .705 | .727 | .749 | .771 | .859 | .903 | .925 | .947 | 1.01 | 1.05
Dimensions
-
CT Ratio
100/1 | 100/5 | 150/1 | 150/5 | 200/1 | 200/5 | 250/1 | 250/5 | 300/1 | 300/5 | 400/1 | 400/5 | 500/1 | 500/5 | 60/1 | 75/1 | 80/1
-
Aperture Diameter (mm)
18 | 28
-
Aperture Diameter (in)
.708 | 1.102
-
Product Height (mm)
57.3 | 71.7 | 72.7
-
Product Height (in)
2.255 | 2.822 | 2.862
-
Product Depth (mm)
53 | 61.5 | 62.2
-
Product Depth (in)
2.086 | 2.421 | 2.448
-
Product Width (mm)
31 | 44.5
-
Product Width (in)
1.22 | 1.751
Industry Standards
-
Compatible With Agency/Standards Products
UL