Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
AC (Current Transformers)
-
Current Transformer Type
Tape Wound
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Current (A)
5
-
Class 3 Burden Rating (VA)
10 | 30
-
Class 1 Burden Rating (VA)
5 | 15 | 20
-
Class .5 Burden Rating (VA)
2.5 | 10 | 15
Body Features
-
Product Weight (kg)
.5 | 1
-
Product Weight (lb)
1.76 | 3.3
Dimensions
-
CT Ratio
1000/5 | 2000/5 | 250/5
-
Aperture Diameter (mm)
42 | 85 | 125
-
Aperture Diameter (in)
1.535 | 3.3 | 4.921
-
Product Depth
30 mm [ 1.181 in ]
Industry Standards
-
Compatible With Agency/Standards Products
UL