This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Voltage Application Type  DC (Shunt)

  • Current Transformer Type  ANSI Shunt

Configuration Features

  • Wiring Configuration  Single Phase

Electrical Characteristics

  • Output Voltage (mV) 50 | 100 | 150 | 200

  • Output Current (A) 1 | 2 | 3 | 5 | 10 | 15 | 20 | 25 | 30 | 50 | 60 | 75 | 100 | 150 | 200 | 250 | 300 | 400 | 500 | 600 | 700 | 800

Body Features

  • Product Weight  .45 kg [ 1 lb ]

Dimensions

  • Product Height (mm) 35.1 | 41.4

  • Product Depth (mm) 31.75

  • Product Width (mm) 152.4

Industry Standards

  • Compatible With Agency/Standards Products  UL

Related Materials

Datasheets & Catalog Pages