Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
DC (Shunt)
-
Current Transformer Type
ANSI Shunt
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Voltage (mV)
50 | 100
-
Output Current (A)
1500 | 2000
Body Features
-
Product Weight
4.72 kg [ 10.4 lb ]
Dimensions
-
Product Height (mm)
25.4
-
Product Depth (mm)
76.2 | 101.6
-
Product Width (mm)
244.5 | 285.8
Industry Standards
-
Compatible With Agency/Standards Products
UL