Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
DC (Shunt)
-
Current Transformer Type
ANSI Shunt
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Voltage (mV)
50 | 100
-
Output Current (A)
300 | 600 | 750 | 800 | 1000 | 1200
Body Features
-
Product Weight
1 kg [ 2.2 lb ]
Dimensions
-
Product Height (mm)
12.7 | 19.1 | 25.4
-
Product Depth (mm)
44.5 | 50.8 | 57.2 | 60.3 | 63.5 | 73
-
Product Width (mm)
149.2 | 196.9
Industry Standards
-
Compatible With Agency/Standards Products
UL