Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Voltage Application Type
DC (Shunt)
-
Current Transformer Type
ANSI Shunt
Configuration Features
-
Wiring Configuration
Single Phase
Electrical Characteristics
-
Output Voltage (mV)
50 | 100
-
Output Current (A)
15 | 20 | 30 | 40 | 50 | 60 | 75 | 80 | 100 | 125 | 150 | 175 | 200 | 225 | 250 | 300 | 400 | 450 | 500
Body Features
-
Product Weight
.36 kg [ .29 lb ]
Dimensions
-
Product Height (mm)
8.53 | 9.53 | 12.7 | 19.05
-
Product Depth (mm)
15.88 | 19.05 | 25.4 | 31.75
-
Product Width (mm)
104.78 | 117.48 | 146.05 | 158.95
Industry Standards
-
Compatible With Agency/Standards Products
UL